SLUUCP3 August   2022 TPS92622-Q1

 

  1.   Abstract
  2.   Trademarks
  3. 1Introduction
    1. 1.1 Features
    2. 1.2 Typical Application
  4. 2TPS92622Q1EVM Description
    1. 2.1 Connector Map
    2. 2.2 Jumper Map
  5. 3Test Setup
  6. 4Schematic, Bill of Materials, and Layout
    1. 4.1 Schematic
    2. 4.2 Bill of Materials (BOM)
    3. 4.3 Layout

Bill of Materials (BOM)

Table 4-1 lists the TPS92622Q1EVM BOM.

Table 4-1 Bill of Materials
Item Number Designator Value Quantity Part Number Manufacturer Description
1 C1, C2 1 µF 2 08055C105K4Z2A AVX CAP, CERM, 1 µF, 50 V,+/- 10%, X7R, AEC-Q200 Grade 1, 0805
2 C3 0.1 µF 1 06035C104K4Z4A AVX CAP, CERM, 0.1 µF, 50 V,+/- 10%, X7R, AEC-Q200 Grade 0, 0603
3 C4, C5, 0.01 uF 2 C1608X7R1H103K080AA TDK CAP, CERM, 0.01 uF, 50 V, +/- 10%, X7R, 0603
4 C6, C7 1000 pF 2 C0603C102J5RACAUTO Kemet CAP, CERM, 1000 pF, 50 V, +/- 5%, X7R, AEC-Q200 Grade 1, 0603
5 D1 60 V 1 SK36A-LTPMSCT-ND Micro Commercial Co DIODE, SCHOTTKY, 60 V, 3 A, DO214AC
6 D2, D3, D4, D5, D6, D7 Red 6 LR H9GP-HZKX-1-1-Z OSRAM LED, Red, SMD
7 J1 - PWM1, J2 - PWM2, J3 - Open Test, J4 - Open Test, J5 - Short Test, J6 - Short Test 6 TSW-102-23-T-S Samtec Header, 2.54mm, 2x1, Tin, TH
8 R1 56.2k ohm 1 CRCW060356K2FKEA Vishay-Dale RES, 56.2 k, 1%, 0.1 W, 0603
9 R2, R4, R5, R8, R9 10.0k ohm 5 RCG060310K0FKEA Vishay Draloric RES, 10.0 k, 1%, 0.1 W, 0603
10 R3 20.0k 1 CRCW060320K0FKEA Vishay-Dale RES, 20.0 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603
11 R6, R7 1.15 ohm 4 CRCW06031R15FKEA Vishay-Dale RES, 1.15, 1%, 0.1 W, AEC-Q200 Grade 0, 0603
12 R10, R11, R12, R13 2.21 k ohm 1 CRCW06032K21FKEA Vishay-Dale RES, 2.21 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603
13 U1 1 TPS92622QPWPRQ1 Texas Instruments Two-Channel, Automotive High Side LED Driver