SLUUCO5A december   2022  – august 2023 BQ34Z100-R2

 

  1.   1
  2.   Read This First
    1.     About This Manual
    2.     Notational Conventions
    3.     Glossary
    4.     Trademarks
  3. Introduction
  4. Data Commands
    1. 2.1 Standard Data Commands
      1. 2.1.1  Control(): 0x00/0x01
        1. 2.1.1.1  CONTROL_STATUS: 0x0000
        2. 2.1.1.2  DEVICE TYPE: 0x0001
        3. 2.1.1.3  FW_VERSION: 0x0002
        4. 2.1.1.4  HW_VERSION: 0x0003
        5. 2.1.1.5  RESET_DATA: 0x0005
        6. 2.1.1.6  PREV_MACWRITE: 0x0007
        7. 2.1.1.7  CHEM ID: 0x0008
        8. 2.1.1.8  BOARD_OFFSET: 0x0009
        9. 2.1.1.9  CC_OFFSET: 0x000A
        10. 2.1.1.10 CC_OFFSET_SAVE: 0x000B
        11. 2.1.1.11 DF_VERSION: 0x000C
        12. 2.1.1.12 SET_FULLSLEEP: 0x0010
        13. 2.1.1.13 STATIC_CHEM_DF_CHKSUM: 0x0017
        14. 2.1.1.14 SEALED: 0x0020
        15. 2.1.1.15 IT ENABLE: 0x0021
        16. 2.1.1.16 CAL_ENABLE: 0x002D
        17. 2.1.1.17 RESET: 0x0041
        18. 2.1.1.18 EXIT_CAL: 0x0080
        19. 2.1.1.19 ENTER_CAL: 0x0081
        20. 2.1.1.20 OFFSET_CAL: 0x0082
      2. 2.1.2  StateOfCharge(): 0x02
      3. 2.1.3  MaxError(): 0x03
      4. 2.1.4  RemainingCapacity(): 0x04/0x05
      5. 2.1.5  FullChargeCapacity(): 0x06/07
      6. 2.1.6  Voltage(): 0x08/0x09
      7. 2.1.7  AverageCurrent(): 0x0A/0x0B
      8. 2.1.8  Temperature(): 0x0C/0x0D
      9. 2.1.9  Flags(): 0x0E/0x0F
      10. 2.1.10 FlagsB(): 0x12/0x13
      11. 2.1.11 Current(): 0x10/0x11
    2. 2.2 Extended Data Commands
      1. 2.2.1  AverageTimeToEmpty(): 0x18/0x19
      2. 2.2.2  AverageTimeToFull(): 0x1A/0x1B
      3. 2.2.3  PassedCharge(): 0x1C/0x1D
      4. 2.2.4  DOD0Time(): 0x1E/0x1F
      5. 2.2.5  VoltScale(): 0x20
      6. 2.2.6  CurrScale(): 0x21
      7. 2.2.7  EnegyScale(): 0x22
      8. 2.2.8  AvailableEnergy(): 0x24/0x25
      9. 2.2.9  AveragePower(): 0x26/0x27
      10. 2.2.10 SerialNumber(): 0x28/0x29
      11. 2.2.11 InternalTemperature(): 0x2A/0x2B
      12. 2.2.12 CycleCount(): 0x2C/0x2D
      13. 2.2.13 StateOfHealth(): 0x2E/0x2F
      14. 2.2.14 ChargeVoltage(): 0x30/0x31
      15. 2.2.15 ChargeCurrent(): 0x32/0x33
      16. 2.2.16 PackConfiguration(): 0x3A/0x3B
      17. 2.2.17 DesignCapacity(): 0x3C/0x3D
      18. 2.2.18 DataFlashClass(): 0x3E
      19. 2.2.19 DataFlashBlock(): 0x3F
      20. 2.2.20 AuthenticateData/BlockData(): 0x40…0x53
      21. 2.2.21 AuthenticateChecksum/BlockData(): 0x54
      22. 2.2.22 BlockData(): 0x55…0x5F
      23. 2.2.23 BlockDataChecksum(): 0x60
      24. 2.2.24 BlockDataControl(): 0x61
      25. 2.2.25 GridNumber(): 0x62
      26. 2.2.26 LearnedStatus(): 0x63
      27. 2.2.27 Dod@Eoc(): 0x64/0x65
      28. 2.2.28 QStart(): 0x66/0x67
      29. 2.2.29 TrueRC(): 0x68/0x69
      30. 2.2.30 TrueFCC(): 0x6A/0x6B
      31. 2.2.31 StateTime(): 0x6C/0x6D
      32. 2.2.32 QmaxPassedQ(): 0x6E/0x6F
      33. 2.2.33 DOD0(): 0x70/0x71
      34. 2.2.34 QmaxDod0(): 0x72/0x73
      35. 2.2.35 QmaxTime(): 0x74/0x75
      36. 2.2.36 Data Flash Interface
        1. 2.2.36.1 Accessing Data Flash
        2. 2.2.36.2 Manufacturer Information Block
        3. 2.2.36.3 Access Modes
        4. 2.2.36.4 Sealing/Unsealing Data Flash Access
  5. Fuel Gauging
    1. 3.1  Overview
    2. 3.2  Impedance Track Variables
      1. 3.2.1  Load Mode
      2. 3.2.2  Load Select
      3. 3.2.3  Reserve Cap-mAh
      4. 3.2.4  Reserve Cap-mWh/cWh
      5. 3.2.5  Energy Scale
      6. 3.2.6  Dsg Current Threshold
      7. 3.2.7  Chg Current Threshold
      8. 3.2.8  Quit Current, Dsg Relax Time, Chg Relax Time, and Quit Relax Time
      9. 3.2.9  Qmax
      10. 3.2.10 Update Status
      11. 3.2.11 Avg I Last Run
      12. 3.2.12 Avg P Last Run
      13. 3.2.13 Cell Delta Voltage
      14. 3.2.14 Ra Tables
      15. 3.2.15 StateOfCharge() Smoothing
      16. 3.2.16 Charge Efficiency
      17. 3.2.17 Lifetime Data Logging
    3. 3.3  Device Configuration
      1. 3.3.1 Pack Configuration Register
      2. 3.3.2 Pack Configuration B Register
      3. 3.3.3 Pack Configuration C Register
    4. 3.4  Voltage Measurement and Calibration
      1. 3.4.1 1S Example
      2. 3.4.2 7S Example
      3. 3.4.3 Autocalibration
    5. 3.5  Temperature Measurement
    6. 3.6  Overtemperature Indication
      1. 3.6.1 Overtemperature: Charge
      2. 3.6.2 Overtemperature: Discharge
    7. 3.7  Charging and Charge Termination Indication
    8. 3.8  The Scale Factors
    9. 3.9  LED Display
    10. 3.10 Alert Signal
    11. 3.11 Fast Resistance Scaling
      1. 3.11.1 Calculation of Resistance Scale
      2. 3.11.2 Negative Resistance Scale
      3. 3.11.3 Reset of Resistance Scale
      4. 3.11.4 Fast Resistance Scaling Configuration
  6. Communications
    1. 4.1 Authentication
    2. 4.2 Key Programming
    3. 4.3 Executing an Authentication Query
    4. 4.4 HDQ Single-Pin Serial Interface
    5. 4.5 I2C Interface
    6. 4.6 Switching Between I2C and HDQ Modes
      1. 4.6.1 Converting to HDQ Mode
      2. 4.6.2 Converting to I2C Mode
  7. Device Functional Modes
    1. 5.1 NORMAL Mode
    2. 5.2 SLEEP Mode
    3. 5.3 FULL SLEEP Mode
  8. Power Control
    1. 6.1 Reset Functions
    2. 6.2 Wake-Up Comparator
    3. 6.3 Flash Updates
  9. Data Flash Summary
  10. Gas Gauge Timing Considerations
    1. 8.1 Gauging Effects on I2C Transactions
    2. 8.2 HDQ Bus Effects on Gauging
    3. 8.3 Gauging Effects on HDQ Transactions
    4. 8.4 Manufacturer Timing Notes
  11. HDQ Communication Basics
    1. 9.1 Basic HDQ Protocol
    2. 9.2 Break
    3. 9.3 Basic Timing
    4. 9.4 Reading 16-Bit Words
    5. 9.5 Host Processor Interrupts Using Discrete I/O Port for HDQ
    6. 9.6 Using UART Interface to HDQ
  12. 10Procedures to Seal and Unseal the Gauge
    1. 10.1 Unseal the Gauge to UNSEALED Mode
    2. 10.2 Unseal the Gauge to FULL ACCESS Mode
    3. 10.3 Seal the Gauge
  13. 11Impedance Track Gauge Configuration
    1. 11.1 Introduction
    2. 11.2 Determining ChemID
    3. 11.3 Learning Cycle
    4. 11.4 Common Problems Seen During the Learning Cycle
    5. 11.5 Test Gauge and Optimize
    6. 11.6 Finalize Golden File
    7. 11.7 Program and Test the PCB
  14. 12Revision History

Alert Signal

Based on the selected LED mode, various options are available for the hardware implementation of an Alert signal. Software configuration of the Alert Configuration register determines which alert conditions will assert the ALERT pin.

Table 3-10 ALERT Signal Pins
MODE DESCRIPTION ALERT PIN ALERT PIN NAME CONFIG REGISTER HEX CODE COMMENT
0 No LED 1 P2 0
1 Single LED 1 P2 1
2 4 LED 11 P6 2 Filter and FETs are required to eliminate temperature sense pulses.
3 5-LED Expander with I2C Host Comm 12 P5 43
3 10-LED Expander with I2C Host Comm 12 P5 93
4 5-LED Expander with HDQ Host Comm 13 P4 44
4 10-LED Expander with HDQ Host Comm 13 P4 94

The port used for the Alert output will depend on the mode setting in LED/Comm Configuration as defined in Table 3-10. The default mode is 0. The ALERT pin will be asserted by driving LOW. However, note that in LED/COM mode 2, pin TS/P6, which has a dual purpose as temperature sense pin, will be driven low except when temperature measurements are made each second. See the reference schematic in the BQ34Z100-G1 Wide Range Fuel Gauge with Impedance Track™ Technology Data Sheet (SLUSBZ5) for filter implementation details if host alert sensing requires a continuous signal.

The ALERT pin will be a logical OR of the selected bits in the new configuration register when asserted in the Flags register. The default value for Alert Configuration register is 0.

Table 3-11 Alert Configuration Register Bit Definitions
Bit 7 Bit 6 Bit 5 Bit 4 Bit 3 Bit 2 Bit 1 Bit 0
High Byte OTC OTD BAT_HIGH BATLOW CHG_INH XCHG FC CHG
Low Byte REST RSVD RSVD CF RSVD RCA EOD DSG

Legend: RSVD = Reserved

OTC: Overtemperature in Charge condition is detected. ALERT is enabled when set.
OTD: Overtemperature in Discharge condition is detected. ALERT is enabled when set.
BAT_HIGH: Battery High bit that indicates a high battery voltage condition. Refer to the data flash CELL BH parameters for threshold settings. ALERT is enabled when set.
BATLOW: Battery Low bit that indicates a low battery voltage condition. Refer to the data flash CELL BL parameters for threshold settings. ALERT is enabled when set.
CHG_INH: Charge Inhibit: unable to begin charging. Refer to the data flash [Charge Inhibit Temp Low, Charge Inhibit Temp High]parameters. ALERT is enabled when set.
XCHG: Charging disallowed ALERT is enabled when set.
FC: Full charge is detected. FC is set when charge termination is reached and FC Set% = –1 (see Section 3.7 for details) or StateOfCharge() is larger than FC Set% and FC Set% is not –1. ALERT is enabled when set.
CHG: (Fast) charging allowed. ALERT is enabled when set.
REST: Cleared on entry to RELAX mode and set to 1 when OCV measurement is performed in RELAX mode. ALERT is enabled when set.
CF: Condition Flag set. ALERT is enabled when set.
RCA: Remaining Capacity Alarm reached. ALERT is enabled when set.
EOD: End-of-Discharge Threshold reached. ALERT is enabled when set.
DSG: Discharging detected. ALERT is enabled when set.