SLUUCK7 October   2021

 

  1.   Trademarks
  2. 1Introduction
  3. 2Setup
    1. 2.1 Input/Output Connector Description
    2. 2.2 Adjusting the Output Voltage
  4. 3 LMR54410EVM Schematic
  5. 4Board Layout
  6. 5Bill of Materials

Input/Output Connector Description

VIN — Terminal TP1 – Power input terminal for the converter. Adjacent to it is the GND reference ground. Use this terminal to attach the EVM to a cable harness.

VOUT — Terminal TP3 – Regulated output voltage for the converter. Adjacent to it is the GND reference ground.

GND — Terminal TP2, TP4 – Ground reference for the converter. Use these terminals to attach the EVM to a cable harness.

ENABLE SETTING — Jumper JP1 – Used to enable the switch-mode converter. The device will be enabled when the EN pin is high, and disabled when low.

GUID-9BB98B12-0CF6-4338-87EF-ABA334FC5EB4-low.gifFigure 2-1 Enable Jumper Setting

Testpoint — TP7, TP6, TP9 – Test points used for loop response measurements