SLUUCK5 November   2021 TPS92623-Q1

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Features
    2. 1.2 Typical Application
  3. 2TPS92623-Q1EVM Description
    1. 2.1 Connector Map
    2. 2.2 Jumper Map
  4. 3Test Setup
  5. 4Schematic, Bill of Materials, and Layout
    1. 4.1 Schematics
    2. 4.2 Bill of Materials (BOM)
    3. 4.3 Layout

Connector Map

The EVM has the following connectors. Table 2-1 shows their functions.

Table 2-1 Connector Map
Connector Description
Vbat This connector is a power supply input.
GND This connector is a device part ground.
TP1 Vbat. This connector shows the positive input supply voltage.
TP2 Fault. This connector is the FAULT status output of the LED driver.
TP3 This connector is LED part ground.
TP4 This connector is device part ground.