SLUUCG4 November 2022
MODE can be set by J11.
| Switching Frequency (FSW) | Operation Mode Under Light Load | Mode Pin Connections | |
|---|---|---|---|
| Connection | Jumper Setting | ||
| 800 kHz | Forced CCM | Floating | Open |
| 600 kHz | 0 kΩ ±1% to AGND | Short Pins 1 and 2 | |
| 1000 kHz | 2.49 kΩ ±1% to AGND | Short Pins 3 and 4 | |
| 600 kHz | Skip Mode | 10.5 kΩ ±1% to AGND | Short Pins 5 and 6 |
| 800 kHz | 12.1 kΩ ±10% to AGND | Short Pins 7 and 8 | |