This user’s guide contains information for the TPS548C26EVM evaluation module (BSR152) as well as for the TPS548C26 DC/DC converter. This user's guide also includes performance specifications, schematic, layout, and bill of materials for the TPS548C26EVM.
D-CAP+™ is a trademark of Texas Instruments.
All trademarks are the property of their respective owners.
The TPS548C26EVM is an evaluation module for the TPS548C26 DC/DC synchronous buck converter. The evaluation module accepts an 8-V to 16-V input and can deliver an output current up to 35 A. The converter uses D-CAP+™ control scheme for fast transient response, using less output capacitance to save board space. Rated input voltage and output current range for the evaluation module are given in Table 1-1. Figure 1-1 highlights the user interface items associated with the EVM.
The high-side and low-side MOSFETs are incorporated inside the package along with the gate-drive circuitry. The low drain-to-source on-resistance of the MOSFET allows the to achieve high efficiencies and helps keep the junction temperature low at the rated output current. Fixed frequency advanced current mode control allows you to synchronize the regulators to an external clock source. An external divider allows for an adjustable output voltage. The FSEL and MODE pins provide selectable switching frequency, soft-start time, current limit, and internal compensation. Lastly, the TPS548C26 includes an enable pin and a power-good output which can be used for sequencing multiple regulators.
EVM | INPUT VOLTAGE RANGE | OUTPUT CURRENT RANGE |
---|---|---|
TPS548C26EVM | 8 V to 16 V | 0 A to 35 A |
The following warnings and cautions are noted for the safety of anyone using or working close to the TPS548C26EVM. Observe all safety precautions.
![]() | Warning | The TPS548C26EVM can become hot during operation due to dissipation of power in some operating conditions. Avoid contact with the board. Follow all applicable safety procedures applicable to your laboratory. |
The circuit module has signal traces, components, and component leads on the bottom of the board. This can result in exposed voltages, hot surfaces or sharp edges. Do not reach under the board during operation.
Some power supplies can be damaged by application of external voltages. If using more than 1 power supply, check your equipment requirements and use blocking diodes or other isolation techniques, as needed, to prevent damage to your equipment.
Table 2-1 provides a summary of the TPS548C26EVM performance characteristics. The TPS548C26EVM is designed and tested for VIN = 8 V to 16 V. Characteristics are given for an input voltage of VIN = 12 V and output voltage of 3.3 V, unless otherwise specified. The ambient temperature is room temperature (20°C to 25°C) for all measurements, unless otherwise noted.
SPECIFICATION | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VIN voltage range | 8 | 12 | 16 | V | ||
PVIN input current | PVIN = 12 V, internal VCC/VDRV, IO = 0 A, Pulse-skip mode | 15 | mA | |||
VCC/VDRV input current | External 5-V bias, fSW = 800 kHz, PVIN = 12 V, IO = 35 A | 38 | mA | |||
Output voltage setpoint | 3.3 | V | ||||
Output current range | VIN = 8 V to 16 V | 0 | 35 | A | ||
Output ripple voltage | fSW = 800 kHz, IO = 35 A | 28 | mVPP | |||
Output rise time | 1 | ms | ||||
Current limit | Set by J10 | 35 | A | |||
Switching frequency (fSW) | Set by J11 | 600 | 800 | 1200 | kHz | |
Efficiency | VIN = 12 V, external 5-V bias, fSW = 800 kHz, IO = 35 A | 91 | % | |||
IC case temperature | VIN = 12 V, external 5-V bias, fSW = 1.2 MHz, IO = 35 A, 15-minute dwell time | 103 | °C |
A description of each test point follows:
REFERENCE DESIGNATOR | NAME | FUNCTION |
---|---|---|
J1 | VOUT | Output voltage scope monitor |
J2 | IEXT | Load current interface for the input power telemetry |
J3 | PVIN | VIN screw terminal to connect input voltage (see Table 1-1 for VIN range) |
J4 | VOUT | VOUT screw terminal to connect load to output |
J5 | EXTBIAS | Monitors internal LDO voltage or override internal LDO with external bias for improving efficiency |
J6 | BIASSEL | Pin header to select PVIN or an external VCC. |
J7, J12 | RED/+ | Connector blocks to interface with Mini Slammer |
J8 | EN_ON | 2-pin header for enable. Add shunt to connect EN to PVIN and enable device. Remove shunt to disable device. |
J9 | PGND | Power ground test point |
J10 | ILIM | Pin header block to select current limit. |
J11 | MODE | Pin header block to select switching mode and switching frequency. |
J14 | IIN_EXT | Screw terminal to apply an external voltage source for input power telemetry. |
J15 | ADDR/SS | Pin header block to select soft-start time |
J16 | PG_PULLUP | PGOOD pullup pin. 2-pin header to pull up PGOOD to VCC. |
COLOR REFERNCE | NAME | FUNCTION |
---|---|---|
Red | PVIN_SNS | Positive side of input voltage sensing point |
Red | EN | Monitors enable pin |
Red | VCCIO | External 1-V pullup for SVID |
Red | BOOT | Monitors the bootstrap capacitor voltage |
Red | VINSENP/AVIN | Positive voltage of the power sense resistor on the input power telemetry |
Red | VO_EFF | Excellent output voltage sense point to measure efficiency |
Red | VO_REG | Monitors the output voltage |
Red | SW | Monitors output switching terminal of the power converter |
Red | VINSENM/VCC | Voltage reference point of the power sense resistor on the input power telemetry |
Red | EXTBIAS | Monitors the voltage on EXBIAS |
Red | VCC/VDRV | Monitors the voltage on VCC/VDRV |
Red | PG | Monitors the power good signal |
White | BODE-CH1 | Inject frequency from the frequency response analyzer |
White | BODE-CH2 | Measurement point of the receiving end from the frequency response analyzer |
Black | PGND_SNS | Reference side of input voltage sensing point |
Black | GOSNS | Remote sense reference for PGND |
Black | GND | Power ground test point |
Black | AGND | Analog ground test point |
Black | PGND_EFF | Excellent output voltage reference sense point to measure efficiency |
Black | GND_REG | Output voltage PGND sense point |
TP1 | VOUT | Monitors output voltage |
TP2 | SW | Monitors output switching terminal of the power converter |
TP19 | EN | Monitors enable pin |
TP25 | IIN_EXT S+ | Remote sense for the bias voltage used to supply the input power telemetry |
TP26 | IIN_EXT S- | Negative remote sense for the input power telemetry |
TP27 | VOSNS | Output voltage sense point for internal compensation circuitry |
Ensure that J8 is populated so that the part is enabled.
Populate J6 to the correct bias selection - PVIN or EXT.
All Jumper selections must be made prior to applying power to the EVM. Configure this EVM using the following configuration selections.