SLUUCF9A March 2021 – April 2021
The TPS566231P is a single, D-CAP3™ mode, synchronous buck converter that requires a very low external component count. The TPS566231P is a cost-effective, high-voltage input, synchronous buck converter with integrated FETs. One of the key features of the TPS566231P is its ULQ (Ultra Low Quiescent), which is extremely beneficial for long battery life in low-power operation. The TPS566231P operates with wider supply input voltage ranging from 3 V to 18 V. The device uses DCAP3 control mode to provide the following:
The TPS566231PEVM and TPS566238PEVM are single, synchronous buck converter evaluation modules that provide 1 V at 6 A from a 3-V to 18-V input. This user’s guide describes the TPS566231PEVM performance.
| EVM | INPUT VOLTAGE (VIN) RANGE | OUTPUT CURRENT (IOUT) RANGE |
|---|---|---|
| TPS566231PEVM | 3 V to 18 V | 0 A to 6 A |