SLUUC53A October 2020 – March 2021 BQ25300 , BQ25302 , BQ25303J
For detailed features and operation, refer to Table 1-1 for the device and data sheet.
| Device | Data Sheet | EVM Label | Variant |
|---|---|---|---|
| BQ25300 | SLUSCZ2 | BQ25300EVM | 001 |
| BQ25302 | SLUSCZ3 | BQ25302EVM | 002 |
| BQ25303J | SLUSDT8 | BQ25303JEVM | 006 |
The BMS005 evaluation module (EVM) is a complete charger module for evaluating an integrated, standalone, synchronous buck battery charger using the device listed above.