SLUUC44A July   2019  – December 2022 TPSM82810 , TPSM82813 , TPSM82816

 

  1.   TPSM8281xEVM-089 Evaluation Module
  2.   Trademarks
  3. 1Introduction
    1. 1.1 Performance Specification
    2. 1.2 Modifications
      1. 1.2.1 Input and Output Capacitors
      2. 1.2.2 Switching Frequency, Spread Spectrum and Control Loop Compensation
      3. 1.2.3 Soft-Start Time
      4. 1.2.4 Loop Response Measurement
      5. 1.2.5 Precise Turn-on Voltage
  4. 2Setup
    1. 2.1 Hardware Setup
    2. 2.2 Input, Output Connector, and Jumper Descriptions
  5. 3Safety Instructions
  6. 4TPSM8281xEVM-089 Test Results
  7. 5Board Layout
  8. 6Schematic and Bill of Materials
    1. 6.1 Schematic
    2. 6.2 Bill of Materials
  9.   A Appendix - Rev.A EVM
    1.     A.1 Rev.A - Setup
      1.      A.1.1 Rev.A - Connector Descriptions
      2.      A.1.2 Rev.A - Hardware Setup
    2.     A.2 Rev.A - Board Layout
    3.     A.3 Rev.A - Schematic and Bill of Materials
      1.      A.3.1 Rev.A - Schematic
      2.      A.3.2 Rev.A - Bill of Materials
  10.   B Revision History

Hardware Setup

To operate the EVM, set jumpers JP1 and JP2 to the desired positions per Input, Output Connector and Jumper Descriptions. Connect the input supply to J1, between VIN and GND, and connect the load to J2 between VOUT and GND.