SLUUC44A July 2019 – December 2022
The TPSM82810SILR and TPSM82816SIER are synchronous, step-down converter power modules that support frequency synchronization in a small 3-mm × 4-mm µSiP package. The TPSM82810 is 2.4-mm tall and supports 4 A of output current. The TPSM82816 is 1.6-mm tall and supports 6 A of output current.