SLUUAS1C October   2013  – November 2021

 

  1. 1 Introduction
  2. 2 Description
    1. 2.1 Typical Applications
    2. 2.2 Features
  3. 3 Electrical Performance Specifications
  4. 4 Schematic
  5. 5 Test Setup
    1. 5.1 Test Equipment
    2. 5.2 Recommended Test Setup
  6. 6 Configurations
    1. 6.1 Switching Frequency Selection
    2. 6.2 Mode Selection
    3. 6.3 VDD Pin Supply Selection
  7. 7 Test Procedure
    1. 7.1 Line and Load Regulation and Efficiency Measurement Procedure
    2. 7.2 Control-Loop Gain and Phase-Measurement Procedure
    3. 7.3 List of Test Points
    4. 7.4 Equipment Shutdown
  8. 8 EVM Assembly Drawing and PCB Layout
  9. 9 Bill of Materials
  10. 10Revision History

Mode Selection

The MODE can be set by J5.

Table 6-2 Mode Selection
JUMPER SET TO:MODE SELECTION
1 to 2 pin shortedFCCM with 2x RC time constant
3 to 4 pin shorted(1)FCCM(2) with 1x RC time constant(1)
5 to 6 pin shortedFCCM(2) with 2x RC time constant
7 to 8 pin shortedAuto-skip mode with 2× RC time constant
9 to 10 pin shortedAuto-skip mode with 1× RC time constant
Default setting.
The device enters FCCM after PGOOD goes high.