SLUU944A June   2012  – December 2021

 

  1.   Trademarks
  2. Introduction
  3. Description
    1. 2.1 Typical Applications
    2. 2.2 Features
  4. Electrical Performance Specifications
  5. Schematic
  6. Test Setup
    1. 5.1 Test Equipment
    2. 5.2 Recommended Test Setup
  7. Configurations
    1. 6.1 Enable/Disable Switch S1
  8. Test Procedure
    1. 7.1 Line/Load Regulation and Efficiency Measurement Procedure
    2. 7.2 List of Test Points
    3. 7.3 Equipment Shutdown
  9. Performance Data and Typical Characteristic Curves
    1. 8.1 Efficiency
    2. 8.2 Load Regulation
    3. 8.3 Line Regulation
    4. 8.4 Load Transient
    5. 8.5 Output Ripple
    6. 8.6 Switching Node
    7. 8.7 Enable Start-Up
    8. 8.8 Disable
    9. 8.9 Thermal Image
  10. EVM Assembly Drawing and PCB Layout
  11. 10List of Materials
  12. 11Revision History

Thermal Image

GUID-3A745F5D-853C-48ED-9CC3-B59C720D9B14-low.gifFigure 8-11 Thermal Image (22-V VIN, 1.05-V VOUT, 8-A IOUT, no Air Flow)
Note:

The hottest spot is the surface of snubber resistor and power MOSFET, not the surface of TPS53015 controller device.