SLUU521A August   2011  – November 2021

 

  1.   Trademarks
  2. 1 Description
    1. 1.1 Typical Application
    2. 1.2 Features
  3. 2 Electrical Performance Specifications
  4. 3 Schematic
  5. 4 Test Setup
    1. 4.1 Test Equipment
    2. 4.2 Recommended Test Setup
  6. 5 Configurations
    1. 5.1 Switching Frequency Selection
    2. 5.2 Soft-Start Selection
    3. 5.3 Mode Selection
    4. 5.4 Enable Selection
  7. 6 Test Procedure
    1. 6.1 Line and Load Regulation and Efficiency Measurement Procedure
    2. 6.2 Control Loop Gain and Phase Measurement Procedure
    3. 6.3 Test Point List
    4. 6.4 Equipment Shutdown
  8. 7 Performance Data and Typical Characteristic Curves
    1. 7.1  Efficiency
    2. 7.2  Load Regulation
    3. 7.3  Load Regulation
    4. 7.4  Enable Turn-On/ Turn-Off
    5. 7.5  Output Ripple
    6. 7.6  Switching Node
    7. 7.7  Output Transient With Auto-Skip Mode
    8. 7.8  Output Transient With FCCM Mode
    9. 7.9  Output 0.75-V Prebias Turn-On
    10. 7.10 Output Overcurrent and Short-Circuit Protection
    11. 7.11 Bode Plot
    12. 7.12 Thermal Image
  9. 8 EVM Assembly Drawing and PCB Layout
  10. 9 Bill of Materials
  11. 10Revision History

Soft-Start Selection

Use J4 to set the soft-start time.

Default setting: 1.4 ms

Table 5-2 Soft-Start Time Selection
JUMPER SET TORMODE CONNECTIONS (kΩ)SOFT-START TIME (ms)
Top (1–2 pin shorted)39.20.7
Second (3–4 pin shorted)1001.4
Third (5–6 pin shorted)2002.8
Fourth (7–8 pin shorted)4755.6