SLUS894B January 2010 – July 2015 BQ24630
PRODUCTION DATA.
| bq24620 | bq24630 | |
|---|---|---|
| Cell chemistry | Lithium phosphate | Lithium phosphate |
| Number of cells in series (minimum to maximum, 4.2 V/cell) | 1 to 7 | 1 to 7 |
| Charge voltage (minimum to maximum) (V) | 1.8 to 26 | 1.8 to 26 |
| Input voltage range (minimum to maximum) (V) | 5 to 28 | 5 to 28 |
| Input overvoltage (V) | 32 | 32 |
| Maximum battery charging current (A) | 10 | 10 |
| Switching frequency (kHz) | 300 | 300 |
| JEITA charging temperature profile | No | No |
| DPM | No | IIN DPM |