SLUS670C JULY 2005 – January 2015 TPS51120
PRODUCTION DATA.
NOTE
Information in the following applications sections is not part of the TI component specification, and TI does not warrant its accuracy or completeness. TI’s customers are responsible for determining suitability of components for their purposes. Customers should validate and test their design implementation to confirm system functionality.
The TPS51120 is typically used as a dual-synchronous buck controller, which convert an input voltage ranging from 4.5V to 28 V, to output voltage ranging 1V to 5.5 V, targeted for notebook I/O and low voltage system bus supply solutions.
Figure 32. D-Cap Mode, Fixed 5-V / 6-A, 3.3-V/6-A, RDS(on) Sensing
| DESIGN PARAMETER | VALUE | |||
|---|---|---|---|---|
| Input Voltage Range | 4.5 V to 28 V | |||
| Channel 1 Output Voltage | 5 V | |||
| Channel 1 Output Current | 6 A | |||
| Channel 2 Output Voltage | 3.3 V | |||
| Channel 2 Output Current | 6 A | |||


4.7-uH and 2.2-uH inductor is chosen for channel1 and channel2 respectively. Check inductor specification, make sure the saturation current is higher than peak inductor current in this application with enough room.
Choose 2pcs 150-uF/50-mΩ SP-CAP in parallel, the equivalent capacitance and ESR is 300 uF and 25 mΩ, meet above requirement.
0dB frequency f0 calculated as below:

F0 is much less than 1/3 of the switching frequency, loop should be stable.
Figure 33. 5-V Load Transient Response
Figure 35. 5-V Startup Waveforms
Figure 37. 5-V Switchover Waveforms
Figure 39. 5-V Soft-Stop Waveforms
Figure 34. 3.3-V Load Transient Response
Figure 36. 3.3-V Startup Waveforms
Figure 38. 3.3-V Switchover Waveforms
Figure 40. 3.3-V Soft-Stop Waveforms