SLUS659G FEBRUARY 2006 – November 2014 TPS40200
PRODUCTION DATA.
| DEVICE NUMBER | DESCRIPTION |
|---|---|
| TPS4007 | Low Input Synchronous Buck Controller |
| TPS4009 | |
| TL5001 | Wide Input Range Controller |
| TPS40057 | Wide input (8V to 40V) Synchronous Buck Controller |
| TPS40190 | Low Pin Count Synchronous Buck Controller |
| TPS40192 | – 4.5 V to 18 V Low Pin Count Synchronous Buck Controller |
| TPS40193 |
TI'S PUBLICATION OF INFORMATION REGARDING THIRD-PARTY PRODUCTS OR SERVICES DOES NOT CONSTITUTE AN ENDORSEMENT REGARDING THE SUITABILITY OF SUCH PRODUCTS OR SERVICES OR A WARRANTY, REPRESENTATION OR ENDORSEMENT OF SUCH PRODUCTS OR SERVICES, EITHER ALONE OR IN COMBINATION WITH ANY TI PRODUCT OR SERVICE.
All other trademarks are the property of their respective owners.

These devices have limited built-in ESD protection. The leads should be shorted together or the device placed in conductive foam during storage or handling to prevent electrostatic damage to the MOS gates.
SLYZ022 — TI Glossary.
This glossary lists and explains terms, acronyms, and definitions.