SLUAA18 November   2021 BQ24075 , BQ24076 , BQ24078 , BQ24079

 

  1.   Trademarks
  2. 1Introduction
  3. 2Implementation
  4. 3Battery Insertion
  5. 4Ship Mode Exit
  6. 5Ship Mode Reentry
  7. 6Summary

Battery Insertion

As Figure 3-1 shows, when the battery is inserted, the device automatically enters ship mode because the SYSOFF pin is pulled high and the device waits for a push-button control to pull SYSOFF low. This ensures the user has control over when to exit ship mode.

GUID-8DB6C887-3D04-4EEF-A0FC-4F8920D7A207-low.jpgFigure 3-1 Ship Mode Upon Battery Insertion