SLUA947A March   2019  – May 2020 BQ24072 , BQ24072T , BQ24073 , BQ24074 , BQ24075 , BQ24075T , BQ24076 , BQ24078 , BQ24079 , BQ24079T , BQ24230 , BQ24232 , BQ24232H , BQ24232HA

 

  1.   1
    1.     2
    2.     3
    3.     4
    4.     5
    5.     6
    6.     7
    7.     8
    8.     9
    9.     10
  2.   11

Introduction

The BQ2407X family of devices is a popular Power Path standalone linear charger used in applications that require 1.5A or less charging current. Since these devices are standalone, most of the important parameters like input current limit, charge current and charge timers can be configured using external resistors. The family also has different options depending on the application.