SLOU562 September   2022

 

  1.   Abstract
  2.   Trademarks
  3. 1Features
  4. 2Power Supply Connections
  5. 3Operating Modes
    1. 3.1 Single-Supply Operation
    2. 3.2 Split-Supply Operation
    3. 3.3 Amplifier Configurations
  6. 4Input and Output Considerations
  7. 5Schematic
  8. 6Layout

Operating Modes

The DEM-OPA-RUN-EVM can be configured to operate with a single supply voltage or with a split positive and negative supply. Additionally, the EVM can be configured for an inverting or non-inverting circuit with an optional second feedback loop that can include output isolation.