SLOU536 June   2020

 

  1.   DRV8428EVM GUI User's Guide
    1.     Trademarks
    2. 1 Overview
    3. 2 Hardware and Software Setup
    4. 3 GUI Application
      1. 3.1 Installation
      2. 3.2 Getting Started with DRV8428 EVM GUI
      3. 3.3 Use the DRV8428 EVM GUI
        1. 3.3.1 Stepper Control Page
          1. 3.3.1.1 Stepper Control Modes
            1. 3.3.1.1.1 Speed Mode
            2. 3.3.1.1.2 Step Mode
        2. 3.3.2 Decay Mode and TOFF setting
        3. 3.3.3 Fault Monitoring
        4. 3.3.4 Use the Side-Bar Menu
        5. 3.3.5 Menu Bar Options
          1. 3.3.5.1 File Menu
          2. 3.3.5.2 Options Menu
          3. 3.3.5.3 Tools Menu
          4. 3.3.5.4 Help Menu

Hardware and Software Setup

The hardware (HW) and software (SW) tools that follow are required for the evaluation of DRV8428:

  • DRV8428 EVM
  • Stepper motor
  • Voltage supply from 4.2 to 33 V

This document only describes the installation and usage of the DRV8428 EVM GUI. For additional details on hardware connections refer to the DRV8428xEVM User's Guide .