SLOS704B January 2011 – August 2015
PRODUCTION DATA.
TPA6138A2 | TPA6130A2 | TPA6132A2 | TPA6133A2 | TPA6136A2 | TPA6140A2 | TPA6141A2 | |
---|---|---|---|---|---|---|---|
Ground-Centered Outputs | Yes | Yes | Yes | Yes | Yes | Yes | Yes |
Class-G | – | – | – | – | – | Yes | Yes |
Special Features | Adj. Gain | - | Gain Select | Fixed Gain | Gain Select | – | Gain Select |
Volume Control | – | Yes | – | – | – | Yes | – |
Headphone Channels | Stereo | Stereo | Stereo | Stereo | Stereo | Stereo | Stereo |
Output Power (W) | 0.25 | 0.138 | 0.025 | 0.138 | 0.025 | 0.025 | 0.025 |
PSRR (dB) | 80 | 109 | 100 | 109 | 100 | 105 | 105 |