SLOS626B December 2009 – November 2015 TPA2011D1
PRODUCTION DATA.
| PIN | I/O | DESCRIPTION | |
|---|---|---|---|
| NAME | NO. | ||
| EN | C2 | I | Shutdown terminal. When terminal is low the device is put into Shutdown mode. |
| GND | A2 | I | Analog ground terminal. Must be connected to same potential as PGND using a direct connection to a single point ground. |
| IN– | C1 | I | Negative differential audio input |
| IN+ | A1 | I | Positive differential audio input |
| PGND | B3 | I | High-current Analog ground terminal. Must be connected to same potential as GND using a direct connection to a single point ground. |
| PVDD | B2 | I | High-current Power supply terminal. Must be connected to same power supply as VDD using a direct connection. Voltage must be within values listed in Recommended Operating Conditions table. |
| VDD | B1 | I | Power supply terminal. Must be connected to same power supply as PVDD using a direct connection. Voltage must be within values listed in Recommended Operating Conditions table. |
| VO- | A3 | O | Negative BTL audio output |
| VO+ | C3 | O | Positive BTL audio output |