SLOA326 October   2022 TAS2781

 

  1.   Abstract
  2.   Trademarks
  3. 1Introduction
  4. 2Hybrid-Pro Boost Controller
  5. 3Hardware, Software, and Test Results
    1. 3.1 Hardware Connections
      1. 3.1.1 Schematic Connections
      2. 3.1.2 Equations
    2. 3.2 Software Settings
      1. 3.2.1 Steps To Enable Class-H Using PPC3
      2. 3.2.2 Class-H Configuration Settings
    3. 3.3 Hybrid-Pro Feature Performance Results
      1. 3.3.1 Class-H Operation
        1. 3.3.1.1 PWM Steps
        2. 3.3.1.2 Lookahead Time
        3. 3.3.1.3 Margin
        4. 3.3.1.4 Inflation Factor
      2. 3.3.2 Battery Life
      3. 3.3.3 Thermal Performance
  6. 4References

Lookahead Time

TAS278x has a maximum 4-ms delay buffer (default), which can be configured based on the response of various boost converters to avoid clipping and distortion. The audio input is a 1-kHz faded-out burst sine wave.

4 ms
Figure 3-7 Lookahead Time
1 ms
Figure 3-8 Lookahead Time