SLOA305A September 2021 – June 2024 TMP451-Q1
This section provides Functional Safety Failure In Time (FIT) rates for WSON-8 DQF package of TMP451-Q1 based on two different industry-wide used reliability standards:
| FIT IEC TR 62380 / ISO 26262 | FIT (Failures Per 109 Hours) |
|---|---|
| Total Component FIT Rate | 4 |
| Die FIT Rate | 2 |
| Package FIT Rate | 2 |