SLOA293A September   2020  – October 2021 DRV8424 , DRV8426 , DRV8428 , DRV8434 , DRV8434A , DRV8434S , DRV8436 , DRV8436E , DRV8889-Q1

 

  1.   Trademarks
  2. 1Introduction
  3. 2Various Factors Affecting Stepper Accuracy
    1. 2.1 Mechanical Factors
    2. 2.2 Electrical Factors
      1. 2.2.1 Stepper Driver Channel-to-Channel Current Matching
      2. 2.2.2 Stepper Driver Decay Mode
      3. 2.2.3 Microstepping Levels
      4. 2.2.4 Stepper Driver Current Sense Accuracy
  4. 3Conclusion
  5. 4References
  6. 5Revision History

Conclusion

Positional accuracy of stepper motors can be a critical challenge for designers to overcome. But with the right motor driver, accuracy can be significantly improved by utilizing a number of different features. In addition to featuring best-in-class channel-to-channel current accuracy, motor drivers from Texas Instruments provide automatic decay mode control with smart tune technology, up to 1/256 microstepping, and high current sense accuracy to ensure smooth motion and highly accurate stepping. For more information on TI’s stepper motor products, see TI.com.