SLOA198A September 2014 – December 2021 DRV2665 , DRV2667 , DRV2700 , DRV8662
The inductance sets the maximum switching frequency of the boost converter. The general trade off with inductances between 3.3 µH and 22 µH are:
The approximate switching frequency can be calculated using Equation 4:

| Symbol | Description | Value | Unit |
|---|---|---|---|
| fswitching | DRVxxx switching frequency | – | Hz |
| VIN | Minimum VDD voltage applied to the DRVxxxx | – | V |
| VBOOST | Maximum boost output voltage | – | V |
| ILIMIT | Current limit set by the DRVxxxx REXT resistor | – | Ap |
| Tip |
| Smaller inductances (3.3 – 4.7 µH) are often preferred in space-constrained applications because of their size, higher saturation current, and ability to deliver more charge to the load. |