SLOA198A September   2014  – December 2021 DRV2665 , DRV2667 , DRV2700 , DRV8662

 

  1.   Trademarks
  2. 1 Boost Converter Basics
  3. 2 DRV8662, DRV2700, DRV2665, and DRV2667 Boost Converter
    1. 2.1 DRV8662, DRV2700, DRV2665, and DRV2667 Boost Converter Efficiency
      1. 2.1.1 Boost Efficiency vs Boost Current
    2. 2.2 DRV8662, DRV2700, DRV2665, and DRV2667 Boost Converter Load Regulation
      1. 2.2.1 Boost Regulation vs Current
  4. 3 Configuring the Boost Converter
  5. 4 Boost Converter Output Voltage
  6. 5 Calculating the Load Current
  7. 6 Selecting an Inductor
    1. 6.1 Inductance Rating
    2. 6.2 Saturation Current Rating
    3. 6.3 Thermal Current Rating
    4. 6.4 Choosing REXT
    5. 6.5 What to Avoid: Using Incorrect Inductor Current Ratings
  8. 7 Calculate the Maximum Boost Current
  9. 8 Output Capacitor Selection
  10. 9 Input Capacitor Selection
  11. 10PCB Layout
    1. 10.1 What to Avoid: Incorrect Inductor Placement
  12. 11Examples
    1. 11.1 Example: Based on the DRV8662EVM
      1. 11.1.1 Configure the Boost Voltage
      2. 11.1.2 Configure the Inductor Current
      3. 11.1.3 Boost Performance Results
    2. 11.2 Example: Based on the DRV2667EVM-CT with 25-nF Piezo Module
      1. 11.2.1 Configure the Boost Voltage
      2. 11.2.2 Configure the Inductor Current
      3. 11.2.3 Boost Performance Results
  13. 12Revision History

Abstract

The DRV8662, DRV2700, DRV2665, and DRV2667 are high-voltage, Piezo drivers each with an integrated boost converter and amplifier. The integrated high-voltage solution eliminates design complexities and reduces the overall solution size for driving Piezos.

These devices have been designed for simplicity and are easy to configure; however, there are some common design issues that should be avoided. This application note discusses boost converter basics, hysteretic boost operation, and describes the proper steps for configuring the boost converter including calculating the load requirements, selecting the inductor, current limit resistor, input capacitor, and output capacitor.