SLLU358
November 2022
1
Trademarks
Features
Applications
1
Hardware
1.1
Setup
1.2
Jumpers Information
2
Hardware Design Files
2.1
Schematics
2.2
PCB Layouts
2.3
Bill of Materials (BOM)
3
References
Features
DS90LVRA2
600 Mbps (300 MHz) switching rates
50 ps differential skew (typical)
0.1 ns channel-to-channel skew (typical)
1.8 V, 2.5 V, or 3.3 V power supply
CMOS output voltage based on the power supply voltage
Flow-through pinout simplified PCB layout
Power down high impedance on LVDS inputs
Output slew rate control