SLLU318 April 2020
Figure 1 illustrated the EVM board.
Figure 1. TUSB1146EVM The TUSB1146EVM can be used with a legacy DP Source or USB Host system to evaluate the USB Type-C implementation. Figure 2 is a typical test setup
Figure 2. Test Board Setup The EVM comes with a Micro B USB receptacle to connect to USB host systems and a DisplayPort receptacle to connect to DisplayPort-capable source. The TUSB1146 EVM uses the Texas Instruments TPS65987D controller for power delivery and CC pin control.