SLLSF21D September 2018 – February 2020
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| DBQ-16 PACKAGE | ||||||
| IS | Safety input, output, or supply current | RθJA = 67.9°C/W, VI = 5.5 V, TJ = 150°C, TA = 25°C, see Figure 1 | 201 | mA | ||
| RθJA = 67.9°C/W, VI = 3.6 V, TJ = 150°C, TA = 25°C, see Figure 1 | 308 | |||||
| RθJA = 67.9°C/W, VI = 2.75 V, TJ = 150°C, TA = 25°C, see Figure 1 | 403 | |||||
| RθJA = 67.9°C/W, VI = 1.89 V, TJ = 150°C, TA = 25°C, see Figure 1 | 586 | |||||
| PS | Safety input, output, or total power | RθJA = 67.9°C/W, TJ = 150°C, TA = 25°C, see Figure 2 | 1105 | mW | ||
| TS | Maximum safety temperature | 150 | °C | |||