SLLSEQ2A September 2016 – December 2016
PRODUCTION DATA.
| PIN | I/O | DESCRIPTION | |
|---|---|---|---|
| NAME | NO. | ||
| CLAMP | 7 | O | Miller clamp output |
| DESAT | 2 | I | Desaturation voltage input |
| FLT | 13 | O | Fault output, active-low during DESAT condition |
| GND1 | 9 | — | Input ground |
| 16 | |||
| GND2 | 3 | — | Gate drive common. Connect to IGBT emitter. |
| IN+ | 10 | I | Non-inverting gate drive voltage control input |
| IN– | 11 | I | Inverting gate drive voltage control input |
| OUTH | 4 | O | Positive gate drive voltage output |
| OUTL | 6 | O | Negative gate drive voltage output |
| RDY | 12 | O | Power-good output, active high when both supplies are good. |
| RST | 14 | I | Reset input, apply a low pulse to reset fault latch. |
| VCC1 | 15 | — | Positive input supply (2.25-V to 5.5-V) |
| VCC2 | 5 | — | Most positive output supply potential. |
| VEE2 | 1 | — | Output negative supply. Connect to GND2 for unipolar supply application. |
| 8 | |||