SLLSEJ0H October 2014 – March 2024
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
PD | Maximum power dissipation by ISO7842x | 200 | mW | |||
PD1 | Maximum power dissipation by side-1 of ISO7842x | 100 | mW | |||
PD2 | Maximum power dissipation by side-2 of ISO7842x | 100 | mW |