SLLA578 June   2022 TLIN1431-Q1

 

  1.   Abstract
  2.   Trademarks
  3. 1Startup
    1. 1.1 Operational Voltages
    2. 1.2 Power-Up and INIT Mode
  4. 2Pin Control
    1. 2.1 Typical Application
    2. 2.2 Power-Up into Normal Mode in Pin Control
      1. 2.2.1 Restart Mode from INIT Mode in Pin Control
      2. 2.2.2 Standby Mode from Restart Mode in Pin Control
      3. 2.2.3 Normal Mode in Pin Control
    3. 2.3 Power-Up into Fast Mode in Pin Control
    4. 2.4 Sleep Mode to Normal Mode in Pin Control
    5. 2.5 Fail-Safe Mode to Normal Mode in Pin Control
  5. 3SPI Control
    1. 3.1 Typical Application
    2. 3.2 Power-Up into Normal Mode in SPI Control
      1. 3.2.1 Restart Mode from INIT Mode in SPI Control
      2. 3.2.2 Standby Mode from Restart Mode in SPI Control
      3. 3.2.3 Normal Mode in SPI Control
    3. 3.3 Power-Up into Fast Mode in SPI Control
    4. 3.4 Sleep Mode to Normal Mode in SPI Control
    5. 3.5 Fail-Safe Mode to Normal Mode in SPI Control
    6. 3.6 Configuring Watchdog through SPI
  6. 4Pin Assignments in Pin Control vs. SPI Control
  7. 5References

Restart Mode from INIT Mode in SPI Control

Figure 3-3 Restart Mode in SPI Control

During startup, the TLIN1431-Q1 will exit INIT mode into restart mode and will stay in this mode for tRSTN_act before transitioning to standby mode. Each time the device enters restart mode, the restart counter is incremented. This should be regularly cleared to prevent the device from entering fail-safe mode due to too many restarts. See the device data sheet for more information regarding RSRT_CNTR (8’h28).