SLLA558 May   2021 TUSB211 , TUSB212 , TUSB216I

 

  1.   Trademarks
  2. 1Pinout Comparison
  3. 2VCC, RSTN, and GND pins
  4. 3USB Data Pins
  5. 4EQ versus BOOST Pins
  6. 5RX Sensitivity (RX_SEN)
  7. 6TEST and CD Pins
  8. 7VREG versus CDP_ENZ Pins

VCC, RSTN, and GND pins

No changes are required for VCC, RSTN, and GND pins. The TUSB216I accepts wider VCC range (2.3 V–6.5 V). The TUSB211 only supports a 3.3-V power supply.