SLLA542 December   2020 TCAN1144-Q1 , TCAN1146-Q1

 

  1.   Trademarks
  2. 1Purpose of the Functional Safety Report
  3. 2Summary of Assessment
  4. 3Product Description
  5. 4Fulfillment of Texas Instruments Functional Safety Quality-Managed Requirements

Product Description

The TCAN1144-Q1 and TCAN1146-Q1 are enhanced high-speed CAN FD transceivers supporting data rates up to 5 Mbps. These devices are configured using serial peripheral interface (SPI) in order to use all the features available. The devices support 1.8 V to 5 V processors by applying the appropriate voltage to the VIO pin, allowing lower power processors to be utilized. The family of devices are register compatible enabling the system designer the flexibility to implement the features needed with minimal if any hardware and software changes.

The TCAN1146-Q1 supports selective wake, also known as partial networking, used in systems containing nodes that can be placed into sleep mode and reducing overall power of the system. The transceiver and selective wake function meets the specifications of the ISO11898-2:2016 standard.

Table 3-1 Device Comparison Table
Device NumberSelective WakeWatchdogBus Fault DiagnosticsLIMP Home Capable
TCAN1144-Q1XXX
TCAN1146-Q1XXXX
GUID-A6E79EAC-A405-4260-B759-340E7FFAD999-low.gifFigure 3-1 TCAN1144-Q1 and TCAN1146-Q1 Functional Block Diagram
GUID-E7B54D31-6EE1-4D1C-8ACB-31AAC54E3A9F-low.gifFigure 3-2 Typical Application