SLLA503 October   2020 TCAN1044-Q1 , TCAN1044V-Q1

 

  1.   Trademarks
  2. 1Overview
  3. 2Functional Safety Failure In Time (FIT) Rates
  4. 3Failure Mode Distribution (FMD)
  5. 4Pin Failure Mode Analysis (Pin FMA)
  6. 5Revision History

Overview

This document contains information for TCAN1044-Q1 and TCAN1044V-Q1. These are Controller Area Network (CAN) transceivers in the SOIC (D), VSON (DRB), and SOT (DDF) packages to aid in a functional safety system design. Information provided are:

  • Functional Safety Failure In Time (FIT) rates of the semiconductor component estimated by the application of industry reliability standards
  • Component failure modes and their distribution (FMD) based on the primary function of the device
  • Pin Failure Mode Analysis (FMA) for the device pins of TCAN1044-Q1 and TCAN1044V-Q1

Figure 1-1 shows the device functional block diagram for reference. TCAN1044V-Q1 has the VIO input at pin 5, while TCAN1044-Q1 has a no connect (NC) at pin 5.

GUID-20200719-CA0I-GFPK-PWH0-8QDNZBJ57CML-low.png Figure 1-1 TCAN1044-Q1/TCAN1044V-Q1 Functional Block Diagram
TCAN1044-Q1 and TCAN1044V-Q1 were developed using a quality-managed development process, but were not developed in accordance with the IEC 61508 or ISO 26262 standards.