SLLA500 December   2020 TUSB2E22

 

  1.   Trademarks
  2. 1Introduction to the Embedded USB2 (eUSB2) Physical Layer Supplement
  3. 2eUSB2 Electrical Specifications
  4. 3eUSB2 Trace Routing
  5. 4Matched Trace Length and Skew for eUSB2
  6. 5PCB Stackup for eUSB2 Applications
  7. 6Environmental Concerns and eUSB2
  8. 7References

Introduction to the Embedded USB2 (eUSB2) Physical Layer Supplement

The embedded USB2 (eUSB2) Physical Layer Supplement to the USB 2.0 Specification was created to address the need for a low voltage, power efficient USB 2.0 Phy solution. It eliminates the need for 3.3-V IO signaling in small process technologies. eUSB2 is capable of supporting USB high-speed, full-speed, and low-speed operation, as well as the USB 2.0 L1/L2 link power management requirements. In addition, eUSB2 requires no change to the existing USB 2.0 software programming model. eUSB2 applications can be implemented in native mode or repeater mode as described below. This document focus on eUSB2 applications that use repeater mode.

  • Native mode is used for permanent chip-to-chip communications with direct eUSB2 signal connections which can support long trace lengths. Standard USB 2.0 hosts or devices cannot directly connect to a native eUSB2 application.
GUID-20200730-CA0I-B6BQ-QFMC-SZ0MW5KTBCQ0-low.png Figure 1-1 eUSB2 Native Mode Use Case
  • Repeater mode enables chips implementing eUSB2 to connect to standard USB hosts or devices through a separate eUSB2 repeater. An eUSB2 repeater can also be routed to external connectors for complete traditional USB 2.0 interoperability.
GUID-20200730-CA0I-BRJC-GHRP-RTKC9VPPLWPD-low.png Figure 1-2 eUSB2 Repeater Mode Use Cases