SLIU002A September   2008  – October 2022

 

  1.   Trademarks
  2. 1Introduction
  3. 2Setup
    1. 2.1 Input/Output Connector Description
    2. 2.2 Setup
    3. 2.3 Operation
  4. 3Board Layout
  5. 4Schematic
  6. 5Revision History

Setup

The input voltage range for the converter is 1.5 volts to 40 volts. The input voltage must be at least 5 V during start up.