SLDU040 November 2022 LP5891
Table 7-1 lists the bill of materials for LP5891EVM.
Designator | Qty. | Description | Part Number | Manufacturer |
---|---|---|---|---|
C1, C3, C4 | 3 | CAP, CERM, 1 µF, 10 V,±20%, X5R, 0402 | CC0402MRX5R6BB105 | Yageo America |
C2, C5, C7, C9 | 4 | CAP, CERM, 10 uF, 10 V, ±10%, X7T, 0603 | ZRB18AD71A106KE01L | MuRata |
C6 | 1 | CAP, CERM, 120 pF, 50 V, ±1%, C0G/NP0, 0603 | VJ0603A121FXACW1BC | Vishay-Sprague |
C8 | 1 | CAP, CERM, 4.7 uF, 10 V, ±10%, X5R, 0603 | CGB3B1X5R1A475K055AC | TDK |
D1_M0... D128_M1 | 256 | LED, RGB, SMD | EAST1616RGBA8 | Everlight |
J1, J2 | 2 | Header, 2.54mm, 10x2, Gold, SMT | TSM-110-01-L-DV | Samtec |
J3 | 1 | Header, 100mil, 4x1, Gold, R/A, TH | TSW-104-08-G-S-RA | Samtec |
J4 | 1 | Receptacle, 100mil, 4x1, Gold, R/A, TH | PPPC041LGBN-RC | Sullins Connector Solutions |
J5, J6, J7 | 3 | Header, 2 mm, 3x1, Gold, SMT | TMM-103-01-G-S-SM | Samtec |
L1 | 1 | Inductor, Shielded, Metal Composite, 470 nH, 3.6 A, 0.032 ohm, SMD | DFE201610E-R47M=P2 | MuRata |
LBL1 | 1 | Thermal Transfer Printable Labels, 0.650" W x 0.200" H - 10,000 per roll | THT-14-423-10 | Brady |
R1 | 1 | RES, 7.87 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | CRCW04027K87FKED | Vishay-Dale |
R2 | 1 | RES, 51.1 k, 0.1%, 0.1 W, 0603 | RT0603BRD0751K1L | Yageo America |
R3 | 1 | RES, 100 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | CRCW0603100KFKEA | Vishay-Dale |
R4 | 1 | RES, 226 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | CRCW0603226KFKEA | Vishay-Dale |
S1, S2, S3, S4, S5 | 5 | Switch, Slide, SPDT 100 mA, SMT | CAS-120TA | Copal Electronics |
SH-J1, SH-J2, SH-J3 | 3 | Shunt, 2 mm, Gold plated, Black | 2SN-BK-G | Samtec |
TP1, TP2 | 2 | Terminal, Turret, TH, Double | 1503-2 | Keystone |
U1 | 1 | 48 Current Sources, 64 Scans, Common Cathode Matrix LED Display Driver | LP5891RRFR | Texas Instruments |
U2 | 1 | 2-A High Efficiency Synchronous Buck Converter, DMQ0006A (VSON-HR-6) | TPS62825DMQT | Texas Instruments |