SLAZ771 February   2026 MSPM0G1218 , MSPM0G3218-Q1

 

  1.   1
  2.   Abstract
  3. 1Functional Advisories
  4. 2Preprogrammed Software Advisories
  5. 3Debug Only Advisories
  6. 4Fixed by Compiler Advisories
  7. 5Device Nomenclature
  8. 6Advisory Descriptions
    1. 6.1  AES_ERR_01
    2. 6.2  CPU_ERR_02
    3. 6.3  CPU_ERR_03
    4. 6.4  FLASH_ERR_03
    5. 6.5  FLASH_ERR_04
    6. 6.6  FLASH_ERR_05
    7. 6.7  FLASH_ERR_08
    8. 6.8  GPIO_ERR_05
    9. 6.9  GPIO_ERR_06
    10. 6.10 KEYSTORE_ERR_01
    11. 6.11 MATHACL_ERR_01
    12. 6.12 PMCU_ERR_13
    13. 6.13 RST_ERR_01
    14. 6.14 SYSCTL_ERR_01
    15. 6.15 SYSCTL_ERR_02
    16. 6.16 SYSCTL_ERR_03
    17. 6.17 SYSCTL_ERR_04
    18. 6.18 SYSCTL_ERR_05
    19. 6.19 SYSCTL_ERR_06
    20. 6.20 SYSOSC_ERR_01
    21. 6.21 SYSOSC_ERR_02
    22. 6.22 SYSOSC_ERR_04
    23. 6.23 SYSPLL_ERR_01
    24. 6.24 TIMER_ERR_04
    25. 6.25 TIMER_ERR_06
    26. 6.26 TIMER_ERR_07
    27. 6.27 UNICOMMI2CC_ERR_01
    28. 6.28 UNICOMMUART_ERR_06
    29. 6.29 UNICOMMUART_ERR_07
    30. 6.30 UNICOMMUART_ERR_09
    31. 6.31 UNICOMMUART_ERR_10
    32. 6.32 VREF_ERR_05
  9. 7Revision History

SYSOSC_ERR_02

SYSOSC Module

Category

Functional

Function

MFCLK does not work when Async clock request is received in an LPM where SYSOSC was disabled in FCL mode

Description

MFCLK will not start to toggle in below scenario:
1. FCL mode is enabled and then MFCLK is enabled
2. Enter a low power mode where SYSOSC is disabled (SLEEP2/STOP2/STANDBY0/STANDBY1).
3. Async request is received from some peripherals which use MFCLK as functional clock.
On receiving async request, SYSOSC gets enabled and ulpclk becomes 32MHz. But MFCLK is gated off and it does not toggle at all as the device is still set to the LPM.

Workaround

If SYSOSC is using the FCL mode - Do not enable the MFCLK for a peripheral when you're entering a LPM mode which would typically turn off the SYSOSC.