SLAZ726B March   2019  – August 2021 MSP430FR2476

 

  1.   1
  2.   2
  3.   3
  4.   4
  5.   5
    1.     6
    2.     7
      1.      8
      2.      9
      3.      10
    3.     11
  6.   12
    1.     13
    2.     14
    3.     15
    4.     16
    5.     17
    6.     18
    7.     19
    8.     20
    9.     21
  7.   22

COMP12

COMP Module

Category

Functional

Function

eCOMP0 output is not connected to timer B capture input channel

Description

eCOMP0 output can not be selected internally to the Timer0_B7 CCI1B input (TB0CCTL1.CCIS = 01b)

Workaround

Connect eCOMP0 output and Timer B capture input externally through GPIOs.