SLAZ704M March   2017  – October 2021 MSP430FR2000

 

  1.   1
  2.   2
  3.   3
  4.   4
  5.   5
    1.     6
    2.     7
      1.      8
      2.      9
    3.     10
  6.   11
    1.     12
    2.     13
    3.     14
    4.     15
    5.     16
    6.     17
    7.     18
    8.     19
    9.     20
    10.     21
    11.     22
    12.     23
    13.     24
  7.   25

CS13

CS Module

Category

Functional

Function

Device may enter lockup state during transition from AM to LPM3/4 if DCO frequency is above 2 MHz.

Description

The device might enter lockup state if DCO frequency is above 2 MHz and two events happen at the same time:

1)  The device transitions from AM to LPM3/4 (e.g. during ISR exits or Status Register modifications)

2) An interrupt is requested (e.g. GPIO interrupt).

This condition can be recovered by BOR/Power cycle.

Workaround

1. Use DCOCLK at 2MHz or lower.

OR

2. Use LPM0/x.5 instead of LPM3/4.

OR

3. Use external high-frequency crystal if it is available on the device.

OR

4. Set DCOCLK to 2MHz or lower before entering LPM3/4, then restore DCOCLK after wake-up. Note using peripherals using clocks derived from DCOCLK might be affected during this interval.