SLAZ694B March   2017  – May 2021 MSP430G2210

 

  1. 1Functional Advisories
  2. 2Preprogrammed Software Advisories
  3. 3Debug Only Advisories
  4. 4Fixed by Compiler Advisories
  5. 5Nomenclature, Package Symbolization, and Revision Identification
    1. 5.1 Device Nomenclature
    2. 5.2 Package Markings
      1.      D8
    3. 5.3 Memory-Mapped Hardware Revision (TLV Structure)
  6. 6Advisory Descriptions
    1. 6.1  BCL9
    2. 6.2  BCL10
    3. 6.3  BCL11
    4. 6.4  BCL12
    5. 6.5  BCL13
    6. 6.6  BCL14
    7. 6.7  CPU4
    8. 6.8  EEM20
    9. 6.9  FLASH16
    10. 6.10 FLASH22
    11. 6.11 PORT10
    12. 6.12 SBW1
    13. 6.13 SYS15
    14. 6.14 TA12
    15. 6.15 TA16
    16. 6.16 TA17
    17. 6.17 TA21
    18. 6.18 TAB22
    19. 6.19 XOSC5
    20. 6.20 XOSC8
  7. 7Revision History

TAB22

TAB Module

Category

Functional

Function

Timer_A/Timer_B register modification after Watchdog Timer PUC

Description

Unwanted modification of the Timer_A/Timer_B registers TACTL/TBCTL and TAIV/TBIV can occur when a PUC is generated by the Watchdog Timer(WDT) in Watchdog mode and any Timer_A/Timer_B counter register TACCRx/TBCCRx is incremented/decremented (Timer_A/Timer_B does not need to be running).

Workaround

Initialize TACTL/TBCTL register after the reset occurs using a MOV instruction (BIS/BIC may not fully initialize the register). TAIV/TBIV is automatically cleared following this initialization.

Example code:

   MOV.W #VAL, &TACTL
or
   MOV.W #VAL, &TBCTL

Where, VAL=0, if Timer is not used in application otherwise, user defined per desired function.