SLAZ670P May   2015  – August 2021 MSP430FG6425

 

  1.   1
  2.   2
  3.   3
  4.   4
  5.   5
    1.     6
    2.     7
      1.      8
      2.      9
      3.      10
    3.     11
  6.   12
    1.     13
    2.     14
    3.     15
    4.     16
    5.     17
    6.     18
    7.     19
    8.     20
    9.     21
    10.     22
    11.     23
    12.     24
    13.     25
    14.     26
    15.     27
    16.     28
    17.     29
    18.     30
    19.     31
    20.     32
    21.     33
    22.     34
    23.     35
    24.     36
    25.     37
    26.     38
    27.     39
    28.     40
    29.     41
    30.     42
    31.     43
    32.     44
    33.     45
    34.     46
    35.     47
  7.   48

EEM19

EEM Module

Category

Debug

Function

DMA may corrupt data in debug mode

Description

When the DMA is enabled and the device is in debug mode, the data written by the DMA may be corrupted when a breakpoint is hit or when the debug session is halted.

Workaround

This erratum has been addressed in MSPDebugStack version 3.5.0.1. It is also available in released IDE EW430 IAR version 6.30.3 and CCS version 6.1.1 or newer.
If using an earlier version of either IDE or MSPDebugStack, do not halt or use breakpoints during a DMA transfer.

Note: This erratum applies to debug mode only.