SLAZ654S February   2015  – May 2021 MSP430F6724A

 

  1. 1Functional Advisories
  2. 2Preprogrammed Software Advisories
  3. 3Debug Only Advisories
  4. 4Fixed by Compiler Advisories
  5. 5Nomenclature, Package Symbolization, and Revision Identification
    1. 5.1 Device Nomenclature
    2. 5.2 Package Markings
      1.      PZ100
      2.      PN80
    3. 5.3 Memory-Mapped Hardware Revision (TLV Structure)
  6. 6Advisory Descriptions
    1. 6.1  ADC39
    2. 6.2  ADC42
    3. 6.3  ADC69
    4. 6.4  AUXPMM2
    5. 6.5  BSL7
    6. 6.6  BSL14
    7. 6.7  CPU21
    8. 6.8  CPU22
    9. 6.9  CPU36
    10. 6.10 CPU40
    11. 6.11 CPU46
    12. 6.12 CPU47
    13. 6.13 DMA4
    14. 6.14 DMA7
    15. 6.15 DMA9
    16. 6.16 DMA10
    17. 6.17 EEM8
    18. 6.18 EEM17
    19. 6.19 EEM19
    20. 6.20 EEM23
    21. 6.21 JTAG26
    22. 6.22 JTAG27
    23. 6.23 LCDB5
    24. 6.24 LCDB6
    25. 6.25 PMM7
    26. 6.26 PMM11
    27. 6.27 PMM12
    28. 6.28 PMM14
    29. 6.29 PMM15
    30. 6.30 PMM18
    31. 6.31 PMM20
    32. 6.32 PMM26
    33. 6.33 PORT15
    34. 6.34 PORT19
    35. 6.35 SD3
    36. 6.36 UCS11
    37. 6.37 USCI36
    38. 6.38 USCI37
    39. 6.39 USCI41
    40. 6.40 USCI42
    41. 6.41 USCI47
    42. 6.42 USCI50
  7. 7Revision History

USCI36

USCI Module

Category

Functional

Function

UCLKI not usable in I2C master mode

Description

When EUSCIB is configured as I2C Master with the external UCLKI as clock source, the UCLKI signal is not available and cannot be used to source I2C clock.

Workaround

Use LFXTCLK via ACLK or HFXTCLK via SMCLK as clock source (BRCLK) for I2C in master mode with external clock source.