SLAZ652S February   2015  – May 2021 MSP430F6726A

 

  1. 1Functional Advisories
  2. 2Preprogrammed Software Advisories
  3. 3Debug Only Advisories
  4. 4Fixed by Compiler Advisories
  5. 5Nomenclature, Package Symbolization, and Revision Identification
    1. 5.1 Device Nomenclature
    2. 5.2 Package Markings
      1.      PZ100
      2.      PN80
    3. 5.3 Memory-Mapped Hardware Revision (TLV Structure)
  6. 6Advisory Descriptions
    1. 6.1  ADC39
    2. 6.2  ADC42
    3. 6.3  ADC69
    4. 6.4  AUXPMM2
    5. 6.5  BSL7
    6. 6.6  BSL14
    7. 6.7  CPU21
    8. 6.8  CPU22
    9. 6.9  CPU36
    10. 6.10 CPU40
    11. 6.11 CPU46
    12. 6.12 CPU47
    13. 6.13 DMA4
    14. 6.14 DMA7
    15. 6.15 DMA9
    16. 6.16 DMA10
    17. 6.17 EEM8
    18. 6.18 EEM17
    19. 6.19 EEM19
    20. 6.20 EEM23
    21. 6.21 JTAG26
    22. 6.22 JTAG27
    23. 6.23 LCDB5
    24. 6.24 LCDB6
    25. 6.25 PMM7
    26. 6.26 PMM11
    27. 6.27 PMM12
    28. 6.28 PMM14
    29. 6.29 PMM15
    30. 6.30 PMM18
    31. 6.31 PMM20
    32. 6.32 PMM26
    33. 6.33 PORT15
    34. 6.34 PORT19
    35. 6.35 SD3
    36. 6.36 UCS11
    37. 6.37 USCI36
    38. 6.38 USCI37
    39. 6.39 USCI41
    40. 6.40 USCI42
    41. 6.41 USCI47
    42. 6.42 USCI50
  7. 7Revision History

PMM7

PMM Module

Category

Functional

Function

PMMRIE default conditions different than user guide

Description

The user guide specifies that, after a BOR reset condition, the SVS will not be configured to trigger a POR signal in the condition that the monitored voltages fall below the SVS level(s). This is not true for this device. The SVS Low and SVS High Side POR Enable bits (SVSLPE/SVSHPE) in the Power Management System Reset Enable and Interrupt Enable register are set by default (PMMRIE = 0x1100).

Workaround

If this behavior is not desired, reset the SVSLPE/SVSHPE bits in the PMMRIE register at the beggining of the application.