SLAZ619AA August   2014  – August 2021 MSP430FR6928

 

  1.   1
  2.   2
  3.   3
  4.   4
  5.   5
    1.     6
    2.     7
      1.      8
    3.     9
  6.   10
    1.     11
    2.     12
    3.     13
    4.     14
    5.     15
    6.     16
    7.     17
    8.     18
    9.     19
    10.     20
    11.     21
    12.     22
    13.     23
    14.     24
    15.     25
    16.     26
    17.     27
    18.     28
    19.     29
    20.     30
    21.     31
    22.     32
    23.     33
    24.     34
    25.     35
    26.     36
    27.     37
    28.     38
    29.     39
    30.     40
    31.     41
    32.     42
    33.     43
    34.     44
    35.     45
    36.     46
    37.     47
    38.     48
    39.     49
    40.     50
    41.     51
    42.     52
    43.     53
    44.     54
    45.     55
    46.     56
    47.     57
  7.   58

EEM29

EEM Module

Category

Debug

Function

A breakpoint after a conditional jump is missed when wait-states are used

Description

A hardware breakpoint set on a code line immediately following a conditional jump will not be hit when the application uses a wait-state. This also affects single-stepping C code through a conditional jump. A conditional jump could be if-else, for-loops, or switch-case statements.

Note: This erratum affects debug mode only.

Workaround

1) Insert a __no_operation() immediately before the intended line of code that a breakpoint will be set on. For example:


if (a) {
    __no_operation();   \\ workaround
    \\ your application code -- set breakpoint
}
else {
    __no_operation();   \\ workaround
    \\ your application code -- set breakpoint
}



Or

2) Operate the debugger in Free Run mode.

Or

3) Single-step on disassembler level