SLAZ614AA August 2014 – August 2021 MSP430FR6879
COMP Module
Functional
Comparator triggers false output at low overdrive levels
When the differential voltage on the comparator input pins is smaller than the comparator offset according to the datasheet, the comparator can provide a false output.
Drive the differential voltage to above the comparator offset according to the datasheet.