SLAZ577V January   2014  – May 2021 MSP430F6749A

 

  1. 1Functional Advisories
  2. 2Preprogrammed Software Advisories
  3. 3Debug Only Advisories
  4. 4Fixed by Compiler Advisories
  5. 5Nomenclature, Package Symbolization, and Revision Identification
    1. 5.1 Device Nomenclature
    2. 5.2 Package Markings
      1.      PEU128
      2.      PZ100
    3. 5.3 Memory-Mapped Hardware Revision (TLV Structure)
  6. 6Advisory Descriptions
    1. 6.1  ADC39
    2. 6.2  ADC42
    3. 6.3  ADC69
    4. 6.4  AES1
    5. 6.5  AUXPMM2
    6. 6.6  BSL7
    7. 6.7  BSL14
    8. 6.8  COMP10
    9. 6.9  CPU21
    10. 6.10 CPU22
    11. 6.11 CPU36
    12. 6.12 CPU37
    13. 6.13 CPU40
    14. 6.14 CPU46
    15. 6.15 CPU47
    16. 6.16 DMA4
    17. 6.17 DMA7
    18. 6.18 DMA9
    19. 6.19 DMA10
    20. 6.20 EEM17
    21. 6.21 EEM19
    22. 6.22 EEM23
    23. 6.23 JTAG26
    24. 6.24 JTAG27
    25. 6.25 LCDB6
    26. 6.26 PMM11
    27. 6.27 PMM12
    28. 6.28 PMM14
    29. 6.29 PMM15
    30. 6.30 PMM18
    31. 6.31 PMM20
    32. 6.32 PMM26
    33. 6.33 PORT15
    34. 6.34 PORT19
    35. 6.35 PORT26
    36. 6.36 SD3
    37. 6.37 SYS16
    38. 6.38 UCS11
    39. 6.39 USCI36
    40. 6.40 USCI37
    41. 6.41 USCI41
    42. 6.42 USCI42
    43. 6.43 USCI47
    44. 6.44 USCI50
  7. 7Revision History

DMA10

DMA Module

Category

Functional

Function

DMA access may cause invalid module operation

Description

The peripheral modules MPY, CRC, USB, RF1A and FRAM controller in manual mode can stall the CPU by issuing wait states while in operation. If a DMA access to the module occurs while that module is issuing a wait state, the module may exhibit undefined behavior.

Workaround

Ensure that DMA accesses to the affected modules occur only when the modules are not in operation. For example with the MPY module, ensure that the MPY operation is completed before triggering a DMA access to the MPY module.