SLAZ544T July   2013  – May 2021 MSP430F5239

 

  1. 1Functional Advisories
  2. 2Preprogrammed Software Advisories
  3. 3Debug Only Advisories
  4. 4Fixed by Compiler Advisories
  5. 5Nomenclature, Package Symbolization, and Revision Identification
    1. 5.1 Device Nomenclature
    2. 5.2 Package Markings
      1.      YFF64
      2.      ZQE80
      3.      RGC64
    3. 5.3 Memory-Mapped Hardware Revision (TLV Structure)
  6. 6Advisory Descriptions
    1. 6.1  BSL7
    2. 6.2  COMP10
    3. 6.3  CPU21
    4. 6.4  CPU22
    5. 6.5  CPU40
    6. 6.6  CPU47
    7. 6.7  DMA4
    8. 6.8  DMA7
    9. 6.9  DMA10
    10. 6.10 EEM17
    11. 6.11 EEM19
    12. 6.12 EEM21
    13. 6.13 EEM23
    14. 6.14 JTAG26
    15. 6.15 JTAG27
    16. 6.16 PMAP1
    17. 6.17 PMM9
    18. 6.18 PMM11
    19. 6.19 PMM12
    20. 6.20 PMM14
    21. 6.21 PMM15
    22. 6.22 PMM18
    23. 6.23 PMM20
    24. 6.24 PORT15
    25. 6.25 PORT19
    26. 6.26 PORT33
    27. 6.27 RTC3
    28. 6.28 RTC6
    29. 6.29 SYS12
    30. 6.30 SYS16
    31. 6.31 UCS7
    32. 6.32 UCS9
    33. 6.33 UCS11
    34. 6.34 USCI26
    35. 6.35 USCI34
    36. 6.36 USCI35
    37. 6.37 USCI39
    38. 6.38 USCI40
  7. 7Revision History

UCS11

UCS Module

Category

Functional

Function

Modifying UCSCTL4 clock control register triggers an additional erroneous clock request

Description

Changing the SELM/SELS/SELA bits in the UCSCTL4 register will correctly configure the respective clock to use the intended clock source but might also erroneously set XT1/XT2 fault flag if the crystals are not present at XT1/XT2 or not configured in the application firmware. If the NMI interrupt for the OFIFG is enabled, an unintentional NMI interrupt will be triggered and needs to be handled.

Note: The XT1/XT2 fault flag can be set regardless of which SELM/SELS/SELA bit combinations are being changed.

Workaround

Clear all the fault flags in UCSCTL7 register once after changing any of the SELM/SELS/SELA bits in the UCSCTL4 register.
If OFIFG-NMI is enabled during clock switching, disable OFIFG-NMI interrupt  during changing the SELM/SELS/SELA bits in the UCSCTL4 register to prevent unintended NMI.
Alternatively it can be handled accordingly (clear falsely set fault flags) in the Interrupt Service Routine to ensure proper OFIFG clearing.